1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Female Solder D-Sub Connector Power Contact, Gold over Nickel Power, 12 to 16 AWG

FEMALE SOLDER D-SUB CONNECTOR

RS PRO Female Solder D-Sub Connector Power Contact, Gold over Nickel Power, 12 to 16 AWG
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 258.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Gender = Female
Contact Material = Copper Alloy
Contact Plating = Gold over Nickel
Maximum Contact Resistance = 50 Ω
Wire Size = 12 → 16 AWG
Contact Type = Power
Minimum Wire Size AWG = 12AWG
Maximum Wire Size AWG = 16AWG
Current Rating = 20A
Termination Method = Solder
Length = 22.8mm
Series Number = 172704

 
Part Number
3016828 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 258.88

฿ 182.74

FEMALE SOLDER D-SUB CONNECTOR 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3016828 in the RS PRO Female Solder D-Sub Connector Power Contact, Gold over Nickel Power, 12 to 16 AWG series.