1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Female Solder D-Sub Connector Coaxial Contact, Gold over Nickel Coaxial, 18.7mm Length

D-SUB CONNECTORS

RS PRO Female Solder D-Sub Connector Coaxial Contact, Gold over Nickel Coaxial, 18.7mm Length
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,492.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Gender = Female
Contact Material = Copper Alloy
Contact Plating = Gold over Nickel
Maximum Contact Resistance = 2.7mΩ
Contact Type = Coaxial
Current Rating = 2A
Termination Method = Solder
Length = 18.7mm

 
Part Number
485-209 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,492.96

฿ 1,053.88

D-SUB CONNECTORS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 485-209 in the RS PRO Female Solder D-Sub Connector Coaxial Contact, Gold over Nickel Coaxial, 18.7mm Length series.