1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Female Crimp D-sub Connector Contact, Gold over Nickel, 24 to 20 AWG【10 Pieces Per Package】

D-SUB CONNECTORS

RS PRO Female Crimp D-sub Connector Contact, Gold over Nickel, 24 to 20 AWG
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 334.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Gender = Female
Contact Material = Copper Alloy
Contact Plating = Gold over Nickel
Wire Size = 24 → 20 AWG
Minimum Wire Size AWG = 24AWG
Maximum Wire Size AWG = 20AWG
Current Rating = 5A
Termination Method = Crimp

 
Part Number
481-156 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 334.15

฿ 235.88

D-SUB CONNECTORS 1 Pack(s)

10 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 481-156 in the RS PRO Female Crimp D-sub Connector Contact, Gold over Nickel, 24 to 20 AWG series.