1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Female Crimp Circular Connector Contact, Wire Size 24 to 28 AWG【10 Pieces Per Package】

CONNECTOR CONTACT

RS PRO Female Crimp Circular Connector Contact, Wire Size 24 to 28 AWG
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 215.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Gender = Female
Wire Size = 24 → 28 AWG
Termination Method = Crimp
Series = MDC
For Use With = MDR Series Connector
Current Rating = 1A
Length = 15.2mm
Contact Plating = Tin
Voltage Rating = 50 V AC/DC
Contact Material = Phosphor Bronze
Maximum Contact Resistance = 30mΩ
Minimum Operating Temperature = -40°C
Maximum Operating Temperature = +160°C

 
Part Number
1831811 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 215.56

฿ 152.16

CONNECTOR CONTACT 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1831811 in the RS PRO Female Crimp Circular Connector Contact, Wire Size 24 to 28 AWG series.