1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Black Cap Tactile Switch, Single Pole Single Throw (SPST) 30 mA @ 28 V DC 2mm

TACTILE SWITCHES

RS PRO Black Cap Tactile Switch, Single Pole Single Throw (SPST) 30 mA @ 28 V DC 2mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 100.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = Single Pole Single Throw (SPST)
Terminal Type = Through Hole
Switch Operation = Momentary
Actuator Length = 2mm
Actuator Colour = Black
Actuator Type = Cap
Length = 12.4mm
Width = 12.4mm
Dimensions = 12.4 x 12.4 x 13.6mm
Contact Current Rating = 30 mA @ 28 V dc
Operating Force = 6.4 N
Contact Material = Silver Plated Brass

 
Part Number
734-7353 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 100.12

฿ 70.67

TACTILE SWITCHES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 734-7353 in the RS PRO Black Cap Tactile Switch, Single Pole Single Throw (SPST) 30 mA @ 28 V DC 2mm series.