1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO PCB Slide Switch Single Pole Double Throw (SPDT) On-Off-On 5 A @ 28 V DC Top

SLIDE SWITCH

RS PRO PCB Slide Switch Single Pole Double Throw (SPDT) On-Off-On 5 A @ 28 V DC Top
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 125.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Contact Configuration = Single Pole Double Throw (SPDT)
Mounting Type = PCB
Switch Operation = On-Off-On
Contact Current Rating = 5 A @ 28 V dc
Terminal Type = Through Hole
Actuator Type = Top
Length = 12.7mm
Width = 6.6mm
Depth = 6.35mm
Dimensions = 12.7 x 6.6 x 6.35mm
Contact Resistance = 10mΩ
Mechanical Life = 30000Cycles
Contact Material = Silver Plated Brass

 
Part Number
734-7334 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 125.35

฿ 88.48

SLIDE SWITCH 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 734-7334 in the RS PRO PCB Slide Switch Single Pole Double Throw (SPDT) On-Off-On 5 A @ 28 V DC Top series.