RS PRO USB C to DisplayPort Adapter, USB C, 2 Supported Display(s) - up to 4K

Brand :
RS Pro
Caution
Product Description
Specifications
USB Standard = USB C
USB Connection Type = USB C
Number of Displays Supported = 2
Video Connection Type = DisplayPort
Maximum Resolution = 3840 x 2160