1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Red 0.05 mm² Equipment Wire, 30 AWG, 1/0.25 mm, 50m

EQUIPMENT WIRE

RS PRO Red 0.05 mm² Equipment Wire, 30 AWG, 1/0.25 mm, 50m
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 942.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Cross Sectional Area = 0.05 mm²
Sheath Colour = Red
American Wire Gauge = 30 AWG
Core Strands = 1/0.25 mm
Insulation Material = ETFE
Length = 50m
Voltage Rating = 300 V
Series = RS PRO

 
Part Number
2077144 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 942.49

฿ 665.30

EQUIPMENT WIRE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2077144 in the RS PRO Red 0.05 mm² Equipment Wire, 30 AWG, 1/0.25 mm, 50m series.