1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Green/Yellow 1.5 mm² Equipment Wire, 15 AWG, 30/0.25 mm, 100m

EQUIPMENT WIRE

RS PRO Green/Yellow 1.5 mm² Equipment Wire, 15 AWG, 30/0.25 mm, 100m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,795.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Cross Sectional Area = 1.5 mm²
Sheath Colour = Green/Yellow
American Wire Gauge = 15 AWG
Core Strands = 30/0.25 mm
Insulation Material = Zero Halogen
Outer Diameter = 3mm
Length = 100m
Voltage Rating = 750 V
Conductor Material = Copper
Maximum Operating Temperature = +90°C
Minimum Operating Temperature = 0°C
Insulation Wall Thickness = 0.7mm

 
Part Number
7637621 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,795.25

฿ 2,530.29

EQUIPMENT WIRE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7637621 in the RS PRO Green/Yellow 1.5 mm² Equipment Wire, 15 AWG, 30/0.25 mm, 100m series.