1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Braided Wire, M6 Stud Size, 24 x 20 x 0.2 mm, 0.4m BS EN 13602:2002, BS4109

BRAIDED EARTH LEAD

RS PRO Braided Wire, M6 Stud Size, 24 x 20 x 0.2 mm, 0.4m BS EN 13602:2002, BS4109
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 968.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Size = 24 x 20 x 0.2 mm
Conductor Material = Tinned Copper
Cross Sectional Area = 15.08 mm²
Length = 0.4m
Conductor Resistance = 1174 Ω/km
Stud Size = M6
Cable Shape = Single Core
Standards Met = BS EN 13602:2002, BS4109

 
Part Number
489169 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 968.67

฿ 683.78

BRAIDED EARTH LEAD 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 489169 in the RS PRO Braided Wire, M6 Stud Size, 24 x 20 x 0.2 mm, 0.4m BS EN 13602:2002, BS4109 series.