1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Braided Wire 10 A, 1.9 x 0.6 mm, 25m BS4109

BRAIDED COPPER WIRE

RS PRO Braided Wire 10 A, 1.9 x 0.6 mm, 25m BS4109
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,706.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Size = 1.9 x 0.6 mm
Conductor Material = Tinned Copper
Cross Sectional Area = 0.5 mm²
Current Rating = 10 A
Length = 25m
Conductor Resistance = 35 Ω/km
Cable Shape = Single Core
Standards Met = BS4109

 
Part Number
358006 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,706.23

฿ 1,137.54

BRAIDED COPPER WIRE 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 358006 in the RS PRO Braided Wire 10 A, 1.9 x 0.6 mm, 25m BS4109 series.