RS PRO Black 0.2 mm² Hook Up Wire, 24 AWG, 11/0.16 mm, 100m, XLPE

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Cross Sectional Area = 0.2 mm²
    Sheath Colour = Black
    American Wire Gauge = 24 AWG
    Core Strands = 11/0.16 mm
    Insulation Material = XLPE
    Outer Diameter = 1.43mm
    Length = 100m
    Voltage Rating = 300 V
    Conductor Material = Tinned Copper
    Wire Style = UL3266
    Maximum Operating Temperature = +125°C
    Minimum Operating Temperature = 0°C
    Insulation Wall Thickness = 0.4mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat