1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Black 0.05 mm² Equipment Wire, 30 AWG, 1/0.25 mm, 100m, 375 V

EQUIPMENT WIRE

RS PRO Black 0.05 mm² Equipment Wire, 30 AWG, 1/0.25 mm, 100m, 375 V
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,096.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Cross Sectional Area = 0.05 mm²
Sheath Colour = Black
American Wire Gauge = 30 AWG
Core Strands = 1/0.25 mm
Insulation Material = ETFE
Outer Diameter = 0.56mm
Length = 100m
Voltage Rating = 375 V
Conductor Material = Tinned Copper
Maximum Operating Temperature = +150°C
Minimum Operating Temperature = -90°C
Standards Met = RoHS Compliant

 
Part Number
359857 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,096.97

฿ 1,398.05

EQUIPMENT WIRE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 359857 in the RS PRO Black 0.05 mm² Equipment Wire, 30 AWG, 1/0.25 mm, 100m, 375 V series.