1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Male USB A to Male USB C Cable, USB 3.0, USB 3.1, 3m

USB CABLES

RS PRO Male USB A to Male USB C Cable, USB 3.0, USB 3.1, 3m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 685.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
USB Cable Type = USB Cable
Connector A = USB A
Connector A Gender = Male
Connector B = USB C
Connector B Gender = Male
Length = 3m
USB Version = USB 3.0, USB 3.1
Sheath Colour = Black

 
Part Number
1863056 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 685.93

฿ 484.20

USB CABLES 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1863056 in the RS PRO Male USB A to Male USB C Cable, USB 3.0, USB 3.1, 3m series.