1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 1 port USB 2.0 over CATx Extender up to50m

USB EXTENDERS

RS PRO 1 port USB 2.0 over CATx Extender up to50m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,792.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
USB Standard = USB 2.0
Number of USB Ports = 1
Extension Distance = 50m
Transmission Method = CATx
Local Device Dimensions = 68.35 x 31 x 21mm

 
Part Number
2206495 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,792.36

฿ 2,528.37

USB EXTENDERS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2206495 in the RS PRO 1 port USB 2.0 over CATx Extender up to50m series.