1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Cat7a Ethernet Cable, S/FTP Shield, Blue LSZH Sheath, 100m

CAT7A CABLE

RS PRO Cat7a Ethernet Cable, S/FTP Shield, Blue LSZH Sheath, 100m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 10,138.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
LAN Category = Cat7a
Terminated/Unterminated = Unterminated
Length = 100m
Core Strands = 8/0.2mm
Outer Sheath Material = LSZH
Sheath Colour = Blue
Fire Behaviour = Low Smoke Zero Halogen (LSZH)
Attenuation = 3.74 dB at 4 MHz, 61.93 dB at 1000 MHz
American Wire Gauge = 22 AWG

 
Part Number
2115755 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 10,138.55

฿ 6,759.37

CAT7A CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2115755 in the RS PRO Cat7a Ethernet Cable, S/FTP Shield, Blue LSZH Sheath, 100m series.