1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Cat7 Ethernet Cable, U/FTP Shield, Black PVC Sheath, 100m

CAT7 CABLE

RS PRO Cat7 Ethernet Cable, U/FTP Shield, Black PVC Sheath, 100m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,888.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
LAN Category = Cat7
Terminated/Unterminated = Unterminated
Length = 100m
Outer Sheath Material = PVC
Sheath Colour = Black
Attenuation = 50.1 dB/100m
Conductor Strand Type = Solid

 
Part Number
1135903 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 9,888.80

฿ 6,592.86

CAT7 CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1135903 in the RS PRO Cat7 Ethernet Cable, U/FTP Shield, Black PVC Sheath, 100m series.