1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Cat5e Ethernet Cable, RJ45 to RJ45, U/UTP Shield, Grey LSZH Sheath, 1m

CAT5 CABLE

RS PRO Cat5e Ethernet Cable, RJ45 to RJ45, U/UTP Shield, Grey LSZH Sheath, 1m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 248.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
LAN Category = Cat5e
Terminated/Unterminated = Terminated
Connector A = Plug
Connector A Gender = Male
Connector B = Plug
Connector B Gender = Male
Length = 1m
Outer Sheath Material = LSZH
Sheath Colour = Grey
Wiring Configuration = Straight Through

 
Part Number
557042 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 248.65

฿ 175.52

CAT5 CABLE 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 557042 in the RS PRO Cat5e Ethernet Cable, RJ45 to RJ45, U/UTP Shield, Grey LSZH Sheath, 1m series.