RS PRO Cat5e Ethernet Cable Straight, RJ45 to Right Angle RJ45, U/UTP Shield, Grey PVC Sheath, 5m

Brand :
RS Pro
Caution
Product Description
Specifications
LAN Category = Cat5e
Terminated/Unterminated = Terminated
Connector A = Plug
Connector A Gender = Male
Connector B = Plug
Connector B Gender = Male
Connector A Orientation = Straight
Connector B Orientation = Right Angle
Length = 5m
Outer Sheath Material = PVC
Sheath Colour = Grey
Standards Met = RoHS Compliant