RS PRO Heavy Duty Power Connector Insert, 18 contacts, 16A, Female

Brand :
RS Pro
Caution
Product Description
Specifications
For Use With = Heavy Duty Power Connectors
Type = Connector Insert
Current Rating = 16A
Series = HEE
Contact Material = Copper Alloy
Pole Format = 18