RS PRO 9 Way Panel Mount D-sub Connector Socket, 2.77mm Pitch (544-3755)

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Number of Contacts = 9
    Gender = Female
    Body Orientation = Straight
    Mounting Type = Panel Mount
    Pitch = 2.77mm
    D Connector Type = Standard D-Sub
    D-Sub Shell Size = E
    Current Rating = 5.0A
    Housing Material = Steel
    Voltage Rating = 500 V AC
    Length = 30.81mm
    Width = 10.85mm
    Depth = 12.55mm
    Dimensions = 30.81 x 10.85 x 12.55mm
    Minimum Operating Temperature = -55.0°C

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat