1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 9 Way Panel Mount D-sub Connector Socket, 2.77mm Pitch (544-3749)【5 Pieces Per Package】

D-SUB CONNECTORS

RS PRO 9 Way Panel Mount D-sub Connector Socket, 2.77mm Pitch (544-3749)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 458.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Number of Contacts = 9
Gender = Female
Body Orientation = Straight
Mounting Type = Panel Mount
Pitch = 2.77mm
D Connector Type = Standard D-Sub
Termination Method = Solder
Current Rating = 5.0A
Housing Material = Steel
Voltage Rating = 500 V AC
Length = 30.81mm
Width = 10.85mm
Depth = 12.55mm
Dimensions = 30.81 x 10.85 x 12.55mm
Minimum Operating Temperature = -55.0°C

 
Part Number
544-3749 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 458.07

฿ 323.35

D-SUB CONNECTORS 1 Pack(s)

5 Pieces Per Package

3 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 544-3749 in the RS PRO 9 Way Panel Mount D-sub Connector Socket, 2.77mm Pitch (544-3749) series.