RS PRO Logic Module - 8 Inputs, 4 Outputs, Digital, Relay, ModBus Networking, Computer Interface, Digital Type, 110 to 240 V AC

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Number of Inputs = 8
    Output Type = Digital, Relay
    Input Type = Digital
    Supply Voltage = 110 → 240 V AC
    Number of Outputs = 4
    Network Type = ModBus
    Display Included = Yes
    Communication Port Type = Serial
    Program Capacity = 250 lines
    Programming Interface = Computer
    Maximum Operating Temperature = +55°C

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat