1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Openable Ferrite Clamp, 19.5 Dia. x 23mm, for Computer Peripherals, Digital TV, Internal & External Power【2 Pieces Per Package】

FELAIT

RS PRO Openable Ferrite Clamp, 19.5 Dia. x 23mm, for Computer Peripherals, Digital TV, Internal & External Power
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 695.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Clamp Filter
Material = Ferrite
Key = No
Openable = Yes
Outer Dimensions = 19.5 Dia. x 23mm
Aperture Diameter = 8.1mm
Number of Apertures = 1
Outer Depth = 23mm
Outer Width = 19.5mm

 
Part Number
123-2487 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 695.43

฿ 490.90

FELAIT 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 123-2487 in the RS PRO Openable Ferrite Clamp, 19.5 Dia. x 23mm, for Computer Peripherals, Digital TV, Internal & External Power series.