1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Ferrite Ring Ferrite Core, For: EMI Suppression, 15.64 x 6.99 x 28.57mm【6 Pieces Per Package】

FELAIT

RS PRO Ferrite Ring Ferrite Core, For: EMI Suppression, 15.64 x 6.99 x 28.57mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,243.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Ferrite Core
Dimensions = 15.64 x 6.99 x 28.57mm
Application = EMI Suppression
Material = Ferrite, Nickel Zinc
Height = 28.57mm
Inner Diameter = 6.99mm
Outer Diameter = 15.64mm

 
Part Number
239-056 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,243.60

฿ 877.86

FELAIT 1 Pack(s)

6 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 239-056 in the RS PRO Ferrite Ring Ferrite Core, For: EMI Suppression, 15.64 x 6.99 x 28.57mm series.