RS PRO Panel Mount Circular Connectors, 4 Contacts, M12 Connector, Socket

Brand :
RS Pro
Caution
Product Description
Specifications
Number of Contacts = 4
Mounting Type = Panel Mount
Connector Size = M12
Plug/Socket = Socket
IP Rating = IP67
Current Rating = 4A
Voltage Rating = 250 V
Mating Type = Screw Coupling
Body Orientation = Straight
Contact Plating = Gold Flash
Contact Material = Copper Zinc