RS PRO Panel Mount Circular Connector, 3 Contacts, Plug

Brand :
RS Pro
Caution
Product Description
Specifications
Number of Contacts = 3
Mounting Type = Panel Mount
Connector Size = Standard
Plug/Socket = Plug
Termination Method = Screw
IP Rating = IP67
Current Rating = 30A
Voltage Rating = 500 V
Mating Type = Bayonet Coupling
Body Orientation = Straight
Pole Format = 3P
Minimum Operating Temperature = -40°C