1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Solid Top Enclosure Type, 53.4 x 90 x 58mm, Polycarbonate DIN Rail Enclosure Kit

DIN RAIL ENCLOSURES

RS PRO Solid Top Enclosure Type, 53.4 x 90 x 58mm, Polycarbonate DIN Rail Enclosure Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 654.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Enclosure Type = Solid Top
Body Material = Polycarbonate
DIN Rail Type = Enclosure Base
Length = 53.4mm
Width = 90mm
Height = 58mm
Maximum Terminals = 2
Colour = Light Grey
Series = CNMB/RSP
Enclosure Rating = IP20
Standards Met = UL 94 V-0

 
Part Number
1947584 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 654.92

฿ 462.31

DIN RAIL ENCLOSURES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1947584 in the RS PRO Solid Top Enclosure Type, 53.4 x 90 x 58mm, Polycarbonate DIN Rail Enclosure Kit series.