1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Silver Die Cast Aluminium Enclosure, Shielded, 222.2 x 146 x 106.5mm

ALUMINIUM ENCLOSURE

RS PRO Silver Die Cast Aluminium Enclosure, Shielded, 222.2 x 146 x 106.5mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,539.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Body Material = Die Cast Aluminium
External Length = 222.2 mm
External Height = 106.5 mm
External Width = 146 mm
External Dimensions = 222.2 x 146 x 106.5mm
Colour = Silver
Lid Colour = Silver
Flanged = No
Shielded = Yes

 
Part Number
5174437 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,539.64

฿ 1,693.18

ALUMINIUM ENCLOSURE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 5174437 in the RS PRO Silver Die Cast Aluminium Enclosure, Shielded, 222.2 x 146 x 106.5mm series.