1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Grey ABS Enclosure, IP65, 100 x 150 x 75mm

ABS ENCLOSURE

RS PRO Grey ABS Enclosure, IP65, 100 x 150 x 75mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 737.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Body Material = ABS
External Length = 150 mm
External Height = 75 mm
External Width = 100 mm
External Dimensions = 100 x 150 x 75mm
IP Rating = IP65
Colour = Grey
Lid Colour = Grey
Gasket Material = Silicone

 
Part Number
1920700 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 737.61

฿ 520.68

ABS ENCLOSURE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1920700 in the RS PRO Grey ABS Enclosure, IP65, 100 x 150 x 75mm series.