1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Enclosure Heater, 80W, 230V AC, 70mm x 191mm x 67mm

ENCLOSURE HEATER 80W 230V AC

RS PRO Enclosure Heater, 80W, 230V AC, 70mm x 191mm x 67mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,724.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Output Power = 80W
Input Power Rating = 80W
Supply Voltage = 230V ac
Surface Temperature = 93°C
Depth = 67mm
Height = 70mm
Width = 191mm

 
Part Number
500134 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,724.03

฿ 1,816.11

ENCLOSURE HEATER 80W 230V AC 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 500134 in the RS PRO Enclosure Heater, 80W, 230V AC, 70mm x 191mm x 67mm series.