1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Black ABS Enclosure, IP53, IK06, 185.5 x 136 x 60mm

ABS ENCLOSURE

RS PRO Black ABS Enclosure, IP53, IK06, 185.5 x 136 x 60mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 472.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Body Material = ABS
External Length = 185.8 mm
External Height = 65.3 mm
External Width = 135.9 mm
External Dimensions = 185.5 x 136 x 60mm
IP Rating = IP53
Colour = Black
Lid Colour = Black
Flanged = No
Shielded = No
Transparent Door = No
Explosion Proof = No

 
Part Number
1920756 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 472.81

฿ 333.76

ABS ENCLOSURE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1920756 in the RS PRO Black ABS Enclosure, IP53, IK06, 185.5 x 136 x 60mm series.