1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Aluminium Enclosure, IP66, 57 x 125 x 80mm

ALUMINIUM ENCLOSURE

RS PRO Aluminium Enclosure, IP66, 57 x 125 x 80mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,019.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Body Material = Aluminium
External Length = 125 mm
External Height = 57 mm
External Width = 125 mm
External Dimensions = 57 x 125 x 80mm
IP Rating = IP66
Lid Colour = Grey
Flanged = No
Shielded = No
Series = RJ

 
Part Number
1228931 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,019.61

฿ 1,346.47

ALUMINIUM ENCLOSURE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1228931 in the RS PRO Aluminium Enclosure, IP66, 57 x 125 x 80mm series.