1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Terminal Box, IP66, 200mm x 200mm x 80mm

JUNCTION BOXES

RS PRO Terminal Box, IP66, 200mm x 200mm x 80mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,873.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Length = 200mm
Material = Stainless Steel
Width = 200mm
Dimensions L x W x H = 200 x 200 x 80mm
IP Rating = IP66
Height = 80mm
Number of Ways = 0
Colour = Unpainted
Series = TLX

 
Part Number
8428314 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,873.20

฿ 4,582.36

JUNCTION BOXES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8428314 in the RS PRO Terminal Box, IP66, 200mm x 200mm x 80mm series.