1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Junction Box, IP66, ATEX, IECEx, 400mm x 405mm x 120mm

JUNCTION BOXES

RS PRO Junction Box, IP66, ATEX, IECEx, 400mm x 405mm x 120mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 21,349.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Length = 400mm
Width = 405mm
Dimensions L x W x H = 400 x 405 x 120mm
IP Rating = IP66
Height = 120mm
Colour = Black
Hazardous Area Certification = ATEX, IECEx

 
Part Number
1444462 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 21,349.81

฿ 14,233.92

JUNCTION BOXES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1444462 in the RS PRO Junction Box, IP66, ATEX, IECEx, 400mm x 405mm x 120mm series.