1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Junction Box, IP66, ATEX, IECEx, 122mm x 120mm x 90mm

JUNCTION BOXES

RS PRO Junction Box, IP66, ATEX, IECEx, 122mm x 120mm x 90mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,556.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Length = 122mm
Width = 120mm
Dimensions L x W x H = 122 x 120 x 90mm
IP Rating = IP66
Height = 90mm
Colour = Black
Hazardous Area Certification = ATEX, IECEx

 
Part Number
1444452 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,556.92

฿ 2,371.40

JUNCTION BOXES 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1444452 in the RS PRO Junction Box, IP66, ATEX, IECEx, 122mm x 120mm x 90mm series.