1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Steel Wall Box, IP66, 210mm x 300 mm x 300 mm

STEEL WALL BOX

RS PRO Steel Wall Box, IP66, 210mm x 300 mm x 300 mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,372.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
External Height = 300 mm
External Width = 300 mm
External Depth = 210mm
Body Material = Steel
Transparent Door = No
IP Rating = IP66
Chassis Plate = Yes
Door Lock Type = Single Lock System
Gland Plate = Yes
Colour = RAL 7032
Fixing Kit = Yes
Application = Electrical, Electronic, Industrial
Special Features = IK10 Against Mechanical Impacts

 
Part Number
7755319 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,372.67

฿ 2,915.26

STEEL WALL BOX 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7755319 in the RS PRO Steel Wall Box, IP66, 210mm x 300 mm x 300 mm series.