RS PRO Steel Wall Box, IP66, 150mm x 300 mm x 300 mm

Brand :
RS Pro

Caution

    Product Description

    Specifications
    External Height = 300 mm
    External Width = 300 mm
    External Depth = 150mm
    Body Material = Steel
    Transparent Door = No
    IP Rating = IP66
    Chassis Plate = Yes
    Door Lock Type = Single Lock System
    Gland Plate = Yes
    Colour = RAL 7032
    Fixing Kit = Yes
    Application = Electrical, Electronic, Industrial
    Special Features = IK10 Against Mechanical Impacts

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat