1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO Steel Wall Box, IP65, 200mm x 400 mm x 300 mm

STEEL WALL BOX

RS PRO Steel Wall Box, IP65, 200mm x 400 mm x 300 mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,131.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
External Height = 400 mm
External Width = 300 mm
External Depth = 200mm
Body Material = Steel
Transparent Door = No
IP Rating = IP65
Chassis Plate = Yes
Door Lock Type = Key
Gland Plate = Yes
Colour = Grey
Fixing Kit = No
Application = Electrical
Special Features = 110° Door Opening

 
Part Number
7467352 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,131.23

฿ 5,421.09

STEEL WALL BOX 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7467352 in the RS PRO Steel Wall Box, IP65, 200mm x 400 mm x 300 mm series.