1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO ABS Wall Box, IP65, 245mm x 700 mm x 500 mm

ABS WALL BOX

RS PRO ABS Wall Box, IP65, 245mm x 700 mm x 500 mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 16,886.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
External Height = 700 mm
External Width = 500 mm
External Depth = 245mm
Body Material = ABS
Transparent Door = No
IP Rating = IP65
Chassis Plate = Yes
Door Lock Type = Single Lock System
Gland Plate = No
Colour = Grey
Fixing Kit = Yes
External Mounting Type = Bracket
Standards Met = RoHS Compliant

 
Part Number
7467407 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 16,886.11

฿ 11,257.97

ABS WALL BOX 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7467407 in the RS PRO ABS Wall Box, IP65, 245mm x 700 mm x 500 mm series.