RS PRO ABS Wall Box, IP65, 130mm x 330 mm x 250 mm

Brand :
RS Pro

Caution

    Product Description

    Specifications
    External Height = 330 mm
    External Width = 250 mm
    External Depth = 130mm
    Body Material = ABS
    Transparent Door = No
    IP Rating = IP65
    Chassis Plate = Yes
    Door Lock Type = Double Lock System
    Gland Plate = No
    Colour = Grey
    Fixing Kit = Yes
    Internal Mounting Type = Panel
    Standards Met = RoHS Compliant

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat