1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Grey Plastic Push Button Enclosure - 3 Hole 22mm Diameter

PLASTIC PUSH BUTTON ENCLOSURE

RS PRO Grey Plastic Push Button Enclosure - 3 Hole 22mm Diameter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 567.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Cutout Diameter = 22mm
Number of Cutouts = 3
Enclosure Colour = Grey
Enclosure Material = Plastic
IP Rating = IP66
Length = 70mm
Width = 180mm
Depth = 80mm
Maximum Operating Temperature = +120°C
Minimum Operating Temperature = -40°C
Dimensions = 70 x 180 x 80mm

 
Part Number
1828657 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 567.97

฿ 400.93

PLASTIC PUSH BUTTON ENCLOSURE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1828657 in the RS PRO Grey Plastic Push Button Enclosure - 3 Hole 22mm Diameter series.