RS PRO Grey Back Box, BS, IP20, 1 Gangs

Brand :
RS Pro
Caution
Product Description
Specifications
Number of Gangs = 1
Depth = 42mm
Series = RS Metalclad
Earth Terminal = Yes
Width = 86mm
Colour = Grey
IP Rating = IP20
Fixing Standard = BS
Enclosure Rating = IP20