1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Male SVGA to Male SVGA Cable, 5m

VGA CABLES

RS PRO Male SVGA to Male SVGA Cable, 5m
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,417.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Connector A Gender = Male
Connector A = SVGA
Connector B Gender = Male
Connector B = SVGA
Length = 5m
Outer Sheath Material = PVC
Sheath Colour = Black
Size of Strands = 0.23 mm

 
Part Number
9135026 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,417.49

฿ 1,000.61

VGA CABLES 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9135026 in the RS PRO Male SVGA to Male SVGA Cable, 5m series.