1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Male Mini DisplayPort to Male Mini DisplayPort Cable, 4K, 2m

DISPLAYPORT TO MINIDISPLAYPORT

RS PRO Male Mini DisplayPort to Male Mini DisplayPort Cable, 4K, 2m
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 367.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Connector A = Mini DisplayPort
Connector A Gender = Male
Connector B = Mini DisplayPort
Connector B Gender = Male
Length = 2m
Maximum Resolution = 4K
Outer Sheath Material = PVC

 
Part Number
1924520 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 367.24

฿ 259.23

DISPLAYPORT TO MINIDISPLAYPORT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1924520 in the RS PRO Male Mini DisplayPort to Male Mini DisplayPort Cable, 4K, 2m series.