RS PRO Male HDMI to Male HDMI Cable, 2m

Brand :
RS Pro
Caution
Product Description
Specifications
Connector A = HDMI
Connector A Gender = Male
Connector B = HDMI
Connector B Gender = Male
Length = 2m
Sheath Colour = Black
Outer Sheath Material = PVC

Specifications
Connector A = HDMI
Connector A Gender = Male
Connector B = HDMI
Connector B Gender = Male
Length = 2m
Sheath Colour = Black
Outer Sheath Material = PVC
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.