1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO Male DisplayPort to Male USB C Display Port Cable, 4K, 2m

4K DISPLAYPORT TO USB C CABLE

RS PRO Male DisplayPort to Male USB C Display Port Cable, 4K, 2m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,288.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Connector A = DisplayPort
Connector A Gender = Male
Connector B = USB C
Connector B Gender = Male
Length = 2m
Maximum Resolution = 4K
Outer Sheath Material = PVC

 
Part Number
1924680 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,288.44

฿ 909.51

4K DISPLAYPORT TO USB C CABLE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1924680 in the RS PRO Male DisplayPort to Male USB C Display Port Cable, 4K, 2m series.