1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Male DisplayPort to Male DisplayPort Display Port Cable, 4K, 10m

4K DISPLAYPORT CABLES

RS PRO Male DisplayPort to Male DisplayPort Display Port Cable, 4K, 10m
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,984.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Connector A = DisplayPort
Connector A Gender = Male
Connector B = DisplayPort
Connector B Gender = Male
Length = 10m
Maximum Resolution = 4K
Outer Sheath Material = PVC
Sheath Colour = Black
Size of Strands = 0.127 mm

 
Part Number
1828890
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,984.00

4K DISPLAYPORT CABLES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1