RS PRO 4K Male HDMI to Male HDMI Cable, 25m

Brand :
RS Pro
Caution
Product Description
Specifications
Connector A = HDMI
Connector A Gender = Male
Connector B = HDMI
Connector B Gender = Male
Maximum Resolution = 4K
Length = 25m
Sheath Colour = Black
Outer Sheath Material = PVC