1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 1920 x 1200 Male HDMI to Male DVI-D Cable, 5m

HDMI CABLES

RS PRO 1920 x 1200 Male HDMI to Male DVI-D Cable, 5m
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 580.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Connector A = HDMI
Connector A Gender = Male
Connector B = DVI-D
Connector B Gender = Male
Maximum Resolution = 1920 x 1200
Length = 5m
Sheath Colour = Black
Outer Sheath Material = PVC

 
Part Number
1828570 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 580.45

฿ 409.74

HDMI CABLES 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1828570 in the RS PRO 1920 x 1200 Male HDMI to Male DVI-D Cable, 5m series.